Octagon Concrete Box, 6" Deep - Welded W/ Conduit KO's

Southwire #: OCR-600 Model #: OCR-600

OCT CONCRETE BX 6IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Knockouts are sealed against box surface to prevent concrete slurry and water from entering the box
  • The top covers are removable allowing any before-pour work (sold separately)
  • UL

Specifications

Stock # OCR-600 OCR-600
Model # OCR-600 OCR-600
UPC # 785592408303 785592408303
Product Height 6.0 15.24 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.03 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 74.0 (1212.6) 74.0 (1212.6)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1/2", (8) 3/4" (8) 1/2", (8) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;