Octagon Concrete Box, 5" Deep - Welded W/ Conduit KO's

Southwire #: OCR-500 Model #: OCR-500

OCTAGON CONCRETE BX 5IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Knockouts are sealed against box surface to prevent concrete slurry and water from entering the box
  • The top covers are removable allowing any before-pour work (sold separately)

Specifications

Stock # OCR-500 OCR-500
Model # OCR-500 OCR-500
UPC # 785592408297 785592408297
Product Height 5.0 12.70 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.2 0.54 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 61.5 (1007.8) 61.5 (1007.8)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (8) 1/2", (8) 3/4" (8) 1/2", (8) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;