Octagon Concrete Box, 3" Deep - Welded W/ Conduit KO's

Southwire #: OCR-300 Model #: OCR-300

OCTAGON CONCRETE BX 3IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Knockouts are sealed against box surface to prevent concrete slurry and water from entering the box
  • The top covers are removable allowing any before-pour work (sold separately)
  • UL, RoHS Compliant

Specifications

Stock # OCR-300 OCR-300
Model # OCR-300 OCR-300
UPC # 785592408266 785592408266
Product Height 3.0 7.62 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.054 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 37.0 (606.3) 37.0 (606.3)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (4) 1/2", (4) 3/4" (4) 1/2", (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 86ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;