Octagon Box Assembly 4" Deep w/ (4) 3/4" Set Screw Connectors, 10 Pack

Southwire #: OCA40075

4IN D OCT BX W/3/4IN CON

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Assemblies include preinstalled connectors and gasketed covers - both sides
  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Solid leak-proof housing
  • Rubber plugs seal unused connector holes
  • UL, RoHS Compliant

Specifications

Stock # OCA40075 OCA40075
UPC # 785592125392 785592125392
Product Height 4.0 10.16 inch cm
Product Width 6.12 15.54 inch cm
Product Weight 1.3 0.59 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 49.3 (807.8) 49.3 (807.8)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;