Nine Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GBEX-1589 Model #: GBEX-1589

EXT RNG 1-5/8IND 9G 1/2IN&3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # GBEX-1589 GBEX-1589
Model # GBEX-1589 GBEX-1589
UPC # 785592109606 785592109606
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 3.25 1.47 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 133.5 (2187.7) 133.5 (2187.7)
Standard Package 1 1
Bottom Knockouts (14) 1/2" - 3/4" (14) 1/2" - 3/4"
Side Knockouts (26) 1/2" - 3/4" (26) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;