Multi Box Mounting Bracket for 4 or 4-11/16 in. Square Box, 16 in. Stud Width

SKU: BMB4S3P

Multi box mounting brackets for 4 in or 4-11/16 in square boxes with 16 in stud width are used to secure conduit boxes in stud walls. Garvin' multi box mounting brackets allow the installer to quickly and easily mount 4 in and 4-11/16 in square conduit boxes in stud walls.

Download Category Specifications:
Excel Table

Features & Benefits

  • 16" O.C. Walls
  • Fits 4" or 4-11/16" Square Boxes
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # BMB4S3P BMB4S3P
UPC # 785592983770 785592983770
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;