Multi Box Mounting Bracket for 4 or 4-11/16 in. Square Box, 16 in. Stud Width

Southwire #: BMB4S3P

Multi box mounting brackets for 4 in or 4-11/16 in square boxes with 16 in stud width are used to secure conduit boxes in stud walls. Garvin' multi box mounting brackets allow the installer to quickly and easily mount 4 in and 4-11/16 in square conduit boxes in stud walls.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 16" O.C. Walls
  • Fits 4" or 4-11/16" Square Boxes
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # BMB4S3P BMB4S3P
UPC # 785592983770 785592983770
Product Height 0.44 1.12 inch cm
Product Width 5.09 12.93 inch cm
Product Weight 0.066 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;