Mini Handy Box, 1-1/2" Deep - Drawn, No Knockouts

Southwire #: G19180-BLNK Model #: G19180-BLNK

3-3/4X1-1/2X1-1/2 DEEP HANDY B

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • For use with Blank cover: G19190
  • RoHS Compliant

Specifications

Stock # G19180-BLNK G19180-BLNK
Model # G19180-BLNK G19180-BLNK
UPC # 785592113191 785592113191
Product Height 1.5 3.81 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 0.35 0.16 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.3 (119.6) 7.3 (119.6)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;