2INX4INX2-1/8IND HANDY BOX AB

Southwire #: G19282-AB Model #: G19282-AB

2INX4INX2-1/8IND HANDY BOX AB

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side or face mount stud brackets available
  • Brackets: AB - Vertical Right Angle

Specifications

Stock # G19282-AB G19282-AB
Model # G19282-AB G19282-AB
UPC # 785592987402 785592987402
Product Weight 0.68 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 16.5 (270.4) 16.5 (270.4)
Standard Package 10 10
Side Knockouts (5) 1/2" (5) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;