HANDY/UTILITY BOX EXT RING 2-1/8" DP SS

Southwire #: G19282-ESS Model #: G19282-ESS

HANDY/UTILITY BOX EXT RING 2-1/8" DP SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Key hole mounting for easy installation

Specifications

Stock # G19282-ESS G19282-ESS
Model # G19282-ESS G19282-ESS
UPC # 785592113917 785592113917
Product Weight 0.35 0.16 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 16.5 (270.4) 16.5 (270.4)
Standard Package 100 100
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;