Handy Box Extension Ring, 1-1/2" Deep - Welded W/ Conduit KO's

Southwire #: G19280-E Model #: G19280-E

2INX4INX1-1/2IND.1/2INKO EXT.R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Key hole mounting for easy installation
  • UL, RoHS Compliant

Specifications

Stock # G19280-E G19280-E
Model # G19280-E G19280-E
UPC # 785592280107 785592280107
Product Height 1.5 3.81 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.07 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.5 (188.5) 11.5 (188.5)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;