Handy Box Cover - GFCI

Southwire #: G19470 Model #: G19470

BOX COV.2INX4INFOR GFI/DECORAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Stock # G19470 G19470
Model # G19470 G19470
UPC # 785592285157 785592285157
Product Height 0.21 0.53 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;