Handy Box, 1-7/8" Deep - Drawn, W/ Conduit KO's

Southwire #: G19281NGH Model #: G19281NGH

HANDY BOX 1-7/8IN NO GRHMP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded ground hole
  • RoHS Compliant

Specifications

Stock # G19281NGH G19281NGH
Model # G19281NGH G19281NGH
UPC # 785592987396 785592987396
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.71 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 10 10
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;