Handy Box, 1-7/8" Deep - Drawn, W/ Conduit KO's - Stainless Steel

Southwire #: G19281-SS Model #: G19281-SS

4" X2" HANDY BOX DRN 1-7/8" D (8)1/2" KO SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface (reference table)
  • RoHS Compliant

Specifications

Stock # G19281-SS G19281-SS
Model # G19281-SS G19281-SS
UPC # 785592111364 785592111364
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.19 0.09 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;