2INX4INX1-7/8IND UTIL BOX BLA

Southwire #: G19281-BLNK Model #: G19281-BLNK

2INX4INX1-7/8IND UTIL BOX BLA

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified

Specifications

Stock # G19281-BLNK G19281-BLNK
Model # G19281-BLNK G19281-BLNK
UPC # 785592987389 785592987389
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;