Handy Box, 1-1/4" Deep - Drawn, W/ Conduit KO's

Southwire #: G19279 Model #: G19279

1-1/4 IN. DEEP HANDY UTILITY BOX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Small, rectangular design that allow for power outlets and switches to be installed in limited space applications
  • Raised ground provision ensures ground screw will not interfere with wall surface
  • UL, CUL, RoHS Compliant

Specifications

Stock # G19279 G19279
Model # G19279 G19279
UPC # 785592404251 785592404251
Product Height 1.25 3.18 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 9.5 (155.7) 9.5 (155.7)
Standard Package 25 25
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;