Handy Box, 1-1/2" Deep - Drawn, W/ Conduit KO's

Southwire #: G19280 Model #: G19280

58351-1/2 UTILITY BOX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface
  • Perfect for extra shallow for applications with limited wall depth
  • Used for convenience outlets switches and small junction boxes in exposed work applications
  • Great for appliances and machinery

Specifications

Stock # G19280 G19280
Model # G19280 G19280
UPC # 785592280008 785592280008
Product Height 1.5 3.81 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.15 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.5 (188.5) 11.5 (188.5)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;