Four Gang Masonry Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-425 Model #: TB-425

4G MASON BX 2-1/2IND SOLID

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • UL

Specifications

Stock # TB-425 TB-425
Model # TB-425 TB-425
UPC # 785592200044 785592200044
Product Height 2.5 6.35 inch cm
Product Width 7.44 18.90 inch cm
Product Weight 0.69 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 59.0 (966.9) 59.0 (966.9)
Standard Package 1 1
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;