Four Gang Bracketed Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-435-F Model #: TB-435-F

MASONRY BX FLAT VERT BRKT FOUR GAN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Brackets: F - Flat Vertical
  • RoHS Compliant

Specifications

Stock # TB-435-F TB-435-F
Model # TB-435-F TB-435-F
UPC # 785592555618 785592555618
Product Height 3.5 8.89 inch cm
Product Width 7.44 18.90 inch cm
Product Weight 0.58 0.26 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 87.0 (1425.7) 87.0 (1425.7)
Standard Package 50 50
Side Knockouts (18) 1/2" - 3/4" (18) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;