5G MASON BX EXT RNG 3-1/2IND

Southwire #: TBX-535 Model #: TBX-535

5G MASON BX EXT RNG 3-1/2IND

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included

Specifications

Stock # TBX-535 TBX-535
Model # TBX-535 TBX-535
UPC # 785592116994 785592116994
Product Weight 1.834 0.83 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 105.0 (1721.0) 105.0 (1721.0)
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;