8G MASON BX 3-1/2IND GANGABL

Southwire #: TB-835-G Model #: TB-835-G

8G MASON BX 3-1/2IND GANGABL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable
  • UL, RoHS Compliant

Specifications

Stock # TB-835-G TB-835-G
Model # TB-835-G TB-835-G
UPC # 785592411648 785592411648
Product Height 4.0 10.16 inch cm
Product Width 15.25 38.74 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 168.0 (2753.6) 168.0 (2753.6)
Standard Package 50 50
Bottom Knockouts (3) 1/2" (3) 1/2"
Side Knockouts (36) 1/2" - 3/4" (36) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;