Stock # | TB-825-G TB-825-G | |
Model # | TB-825-G TB-825-G | |
UPC # | 785592411631 785592411631 | |
Product Weight | 2.31 1.05 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 112.0 (1836.0) 112.0 (1836.0) | |
Standard Package | 50 50 | |
Bottom Knockouts | (2) 1/2" (2) 1/2" | |
Side Knockouts | (20) 1/2" - 3/4" (20) 1/2" - 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2