Decorative Ceiling Hole Cover - 8" Diameter

Southwire #: CBS-800 Model #: CBS-800

DECORATIVE HOLE COVER STEEL WH 8" RND

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cover includes a slightly undersized locking bar that spans the back side of the hole damage in the drywall or plaster to provide a secure mounting
  • Long center screw allows easy maneuvering of the locking bar into place
  • Smooth and durable white powder coating allows easy cleaning or painting
  • UL, RoHS Compliant

Specifications

Stock # CBS-800 CBS-800
Model # CBS-800 CBS-800
UPC # 785592116314 785592116314
Product Height 1.56 3.96 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.7 0.32 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color White White
Size 8" Round 8" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;