Decorative Ceiling Hole Cover - 12" Diameter

Southwire #: CBS-1200 Model #: CBS-1200

DECORATIVE HOLE COVER STEEL WH 12" RND

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cover includes a slightly undersized locking bar that spans the back side of the hole damage in the drywall or plaster to provide a secure mounting
  • Long center screw allows easy maneuvering of the locking bar into place
  • Smooth and durable white powder coating allows easy cleaning or painting
  • UL, RoHS Compliant

Specifications

Stock # CBS-1200 CBS-1200
Model # CBS-1200 CBS-1200
UPC # 785592116307 785592116307
Product Height 1.56 3.96 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 1.5 0.68 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color White White
Size 12" Round 12" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;