BOX MOUNTING BRACKET FOR STANDARD DEVICE RINGS, DUAL STANDOFFS - 2-1/2" OR 3-5/8" FARSIDE STANDOFF

Southwire #: BB6-26

Universal box mounting brackets have a single stud face mount tab and can be used to support electrical boxes mounted to metal or wood studs. Designed for use with standard device rings.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Accepts 6" square boxes and device rings
  • Centering notch on face of bracket
  • UL

Specifications

Stock # BB6-26 BB6-26
UPC # 785592999849 785592999849
Product Height 3.06 7.77 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.69 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;