Stock # | GBBC-7 GBBC-7 | |
UPC # | 785592109347 785592109347 | |
Product Height | 0.1 0.25 | inch cm |
Product Width | 4.06 10.31 | inch cm |
Product Weight | 0.564 0.26 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Standard Package | 50 50 | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2