Adjustable Length Box Bar Hanger, 15 to 26-1/2 in

Southwire #: BHA24

These 15 in to 26-1/2 in adjustable length box bar hangers allow electrical boxes to be quickly and easily installed between ceiling joists or wall studs. Garvin' adjustable length box bar hangers have a versatile design that allows boxes to be installed anywhere along the length of the bar.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

Stock # BHA24 BHA24
UPC # 785592983527 785592983527
Product Height 0.39 0.99 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.66 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;