6" Square Two Gang Device Ring - 2" Raised

Southwire #: 62-2 Model #: 62-2

6IN SQ COV 2G 2IN RAISED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Stock # 62-2 62-2
Model # 62-2 62-2
UPC # 785592982483 785592982483
Product Height 2.0 5.08 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.94 0.43 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.5 (335.9) 20.5 (335.9)
Standard Package 25 25
Bottom Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;