6" Square One Gang Device Ring - 1" Raised

Southwire #: 61-1 Model #: 61-1

6IN SQ COV 1G 1IN RAISED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Stock # 61-1 61-1
Model # 61-1 61-1
UPC # 785592982346 785592982346
Product Weight 0.92 0.42 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.0 (131.1) 8.0 (131.1)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;