6" Square Box, 2-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 6250-1 Model #: 6250-1

6IN SQ BX 2-1/2IND 1IN KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 6250-1 6250-1
Model # 6250-1 6250-1
UPC # 785592982513 785592982513
Product Height 3.5 8.89 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 0.93 0.42 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 84.0 (1376.6) 84.0 (1376.6)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (12) 1" (12) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;