5 SQ ONE GANG ADJ DEV RING 5/8 TO 1-1/4

Southwire #: 51AMR-158 Model #: 51AMR-158

5 SQ ONE GANG ADJ DEV RING 5/8 TO 1-1/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping one gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Great for prefabricated assemblies
  • UL, RoHS Compliant

Specifications

Stock # 51AMR-158 51AMR-158
Model # 51AMR-158 51AMR-158
UPC # 785592127129 785592127129
Product Height 1.9 4.83 inch cm
Product Width 6.75 17.15 inch cm
Product Weight 0.654 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;