5" Square Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's, Duplex / Toggle Industrial Cover

Southwire #: HP1941 Model #: HP1941

5" square boxes are used to distribute power to a number of electrical devices where multiple conductor runs are split into two or more directions. Larger cu. in. capacity provides additional space for conductors or devices. Perfect solution for sensitive bend radius data cable.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # HP1941 HP1941
Model # HP1941 HP1941
UPC # 785592127013 785592127013
Product Weight 2.073 0.94 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 74.0 (1212.7) 74.0 (1212.7)
Standard Package 25 25
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;