Stock # | HP-2125 HP-2125 | |
Model # | HP-2125 HP-2125 | |
UPC # | 785592126689 785592126689 | |
Product Weight | 2.064 0.94 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 82.0 (1343.7) 82.0 (1343.7) | |
Standard Package | 50 50 | |
Side Knockouts | (12) 1/2" - 3/4" (12) 1/2" - 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2