5 SQ BX W/HINGED 3/4 IN RING

Southwire #: HP-175 Model #: HP-175

5 SQ BX W/HINGED 3/4 IN RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # HP-175 HP-175
Model # HP-175 HP-175
UPC # 785592126528 785592126528
Product Weight 1.992 0.90 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 72.5 (1188) 72.5 (1188)
Standard Package 10 10
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;