5" Square Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's, 1G Adjustable Device Ring - Raised 3/4" - 1-1/2"

Southwire #: HP-AMR1 Model #: HP-AMR1

5" square boxes are used to distribute power to a number of electrical devices where multiple conductor runs are split into two or more directions. Larger cu. in. capacity provides additional space for conductors or devices. Perfect solution for sensitive bend radius data cable.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping two gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # HP-AMR1 HP-AMR1
Model # HP-AMR1 HP-AMR1
UPC # 785592126535 785592126535
Product Weight 2.168 0.98 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 72.5 (1188) 72.5 (1188)
Standard Package 50 50
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;