5" Square Bracketed Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's, 1G Device Ring - Raised 5/8"

Southwire #: HPAB-158 Model #: HPAB-158

5" square boxes are used to distribute power to a number of electrical devices where multiple conductor runs are split into two or more directions. Large cu. in. capacity provides additional space for conductors or devices. Perfect solution for sensitive bend radius data cable. AB style bracket allows box to be positioned on either side of metal or wood stud. HP series assemblies are used in prefab applications where devices can be preinstalled prior to final installation on jobsite.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: AB - Vertical Right Angle
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # HPAB-158 HPAB-158
Model # HPAB-158 HPAB-158
UPC # 785592126627 785592126627
Product Weight 2.359 1.07 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 71.5 (1171.6) 71.5 (1171.6)
Standard Package 50 50
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;