5" Round Ceiling Flat Blank Cover - Ears 2.75 O.C.

Southwire #: CBC-F Model #: CBC-F

5" RND BLANK CVR CTR HOLE WH 1/4" RAISED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • White finished mounting screws included
  • UL, CUL, RoHS Compliant

Specifications

Stock # CBC-F CBC-F
Model # CBC-F CBC-F
UPC # 785592984364 785592984364
Product Height 0.1 0.25 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.15 0.07 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color White White
Size 5" Round 5" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;