4" Square Stationary Fixture Hanger

SKU: 52C100 Model: 52C100

4" square fixture covers are used to hang commerical or industrial lighting fixtures, security cameras, motion detectors, occupancy sensors and other electrical/electronic devices from overhead ceiling installations. Perfect for commerical or industrial applications where the pipe stem or fixture is not subjected to motion or vibration.

Download Category Specifications:
Excel Table

Features & Benefits

  • Mounting slots allow for fast installation
  • Threaded fixture stem affixed to cover
  • For use with 1" Conduit
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 52C100 52C100
Model # 52C100 52C100
UPC # 785592117151 785592117151
Product Weight 0.669 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;