Stock # | 52C125-WH 52C125-WH | |
Model # | 52C125-WH 52C125-WH | |
Material | Powder Coated Galvanized Steel Powder Coated Galvanized Steel | |
Standard Package | 25 25 | |
Bottom Knockouts | (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2" | |
Color | White White | |
Size | 1-1/4" 1-1/4" |