4" Square Stationary Fixture Hanger - White

SKU: 52C100-WH Model: 52C100-WH

4" square fixture covers are used to hang commerical or industrial lighting fixtures, security cameras, motion detectors, occupancy sensors and other electrical/electronic devices from overhead ceiling installations. Perfect for commerical or industrial applications where the pipe stem or fixture is not subjected to motion or vibration.

Download Category Specifications:
Excel Table

Features & Benefits

  • Mounting slots allow for fast installation
  • Threaded fixture stem affixed to cover
  • For use with 1" Conduit
  • RoHS Compliant

Specifications

measurement
imperial metric
Stock # 52C100-WH 52C100-WH
Model # 52C100-WH 52C100-WH
UPC # 785592115874 785592115874
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White
Size 1" 1"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;