4" Square Single Gang Offset Device Ring - Flat

Southwire #: 52C09 Model #: 52C09

4" square single device rings are used with 4" square boxes to mount switches, receptacles and devices.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Offset device ring design positions wiring device away from finish trim moldings
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Stock # 52C09 52C09
Model # 52C09 52C09
UPC # 785592981820 785592981820
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.414 0.64 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;