4" SQUARE REMODEL RING

Southwire #: WBF-4 Model #: WBF-4

Old-wok device mounting rings are used to add a low voltage device in drywall, tile or plaster wall opening.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For 3/8" through 1-1/2" drywall
  • Unique design allows brackets to be mounted vertically or horizontally
  • Includes mounting screws

Specifications

Stock # WBF-4 WBF-4
Model # WBF-4 WBF-4
UPC # 785592116727 785592116727
Product Height 30.0 76.20 inch cm
Product Width 0.87 2.21 inch cm
Product Weight 0.4 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;