4" Square Plenum Box, 1-1/2" Deep - Drawn, W/Conduit KO's

Southwire #: 52151-SVT Model #: 52151-SVT

4" SQ BOX DRN 1-1/2" DP 1/2" &3/4" KO PLEN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Stock # 52151-SVT 52151-SVT
Model # 52151-SVT 52151-SVT
UPC # 785592521590 785592521590
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" & (4) 3/4" (8) 1/2" & (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;