4" Square Old Work Cut-In Box, 4" Deep - Welded, W/Conduit KO's

Southwire #: 52191-OW Model #: 52191-OW

4 SQ JUNCT BX FOR CUT IN OLD WORK 4 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 4" deep boxes allows for additional wiring capacity
  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Stock # 52191-OW 52191-OW
Model # 52191-OW 52191-OW
UPC # 785592981790 785592981790
Product Height 2.76 7.01 inch cm
Product Width 8.39 21.31 inch cm
Product Weight 5.7 2.59 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 10 10
Bottom Knockouts (4) 1/2" - 3/4", (2) 3/4", (2) 1" (4) 1/2" - 3/4", (2) 3/4", (2) 1"
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;