4" Square Industrial Surface Cover, 1/2" Raised - Blank

Southwire #: G1929 Model #: G1929

4INSQ RS COV 1/2IN BLANK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Stock # G1929 G1929
Model # G1929 G1929
UPC # 785592526298 785592526298
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.251 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;