4" Square Industrial Surface Cover, 1/2" Raised - (2) Toggle

Southwire #: G1936 Model #: G1936

RS-5 4" TOG CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • Covers 4 in. square electrical boxes in industrial settings
  • UL, CUL, and RoHS Compliant

Specifications

Stock # G1936 G1936
Model # G1936 G1936
UPC # 785592526366 785592526366
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.507 0.68 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;