4" Square Industrial Surface Cover, 1/2" Raised - (2) Duplex

Southwire #: G1939 Model #: G1939

RS-8 4" OUTLET CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • Covers 4 in. square electrical boxes in industrial settings
  • UL, CUL, and RoHS Compliant
  • UL, RoHS Compliant

Specifications

Stock # G1939 G1939
Model # G1939 G1939
UPC # 785592526397 785592526397
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.064 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;