4" Square Industrial Surface Cover, 1/2" Raised - 2.141" Dia.

Southwire #: G1934 Model #: G1934

4INSQ RS COV 1/2IN 30-50A 2.141"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Stock # G1934 G1934
Model # G1934 G1934
UPC # 785592526342 785592526342
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.202 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;