4" Square Industrial Surface Cover, 1/2" Raised - 1.719" Dia.

Southwire #: G1943 Model #: G1943

4INSQ RS COV 1/2IN 30A 1.719IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • Covers 4 in. square electrical boxes in industrial settings
  • UL, CUL, and RoHS Compliant

Specifications

Stock # G1943 G1943
Model # G1943 G1943
UPC # 785592526434 785592526434
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.323 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;