4" Square "Hands-Free" Swivel Fixture Hanger

Southwire #: SC-5075HF Model #: SC-5075HF

4IN SQ HNG DR SWVL FIXT HGR 1/2IN-3/4IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • SC-5075HF features hinged door design that allows the installer to mount the cover on box and hang fixtures in one easy step
  • Wire termination can be completed with the door open reducing time and labor expences
  • For use with 1/2" or 3/4" Conduit
  • UL, CUL, RoHS Compliant

Specifications

Stock # SC-5075HF SC-5075HF
Model # SC-5075HF SC-5075HF
UPC # 785592995438 785592995438
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.052 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 20 20
Color Silver Silver
Size 1/2" or 3/4" 1/2" or 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;